DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps

Image similar, may contain optional accessories
EL3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps

EL3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps

Run LED 1
Error LED 1
Run LED 2
Error LED 2
Power contact
+24 V
Power contact 0 V
+Input 1
-Input 1
GND
Shield
+Input 2
-Input 2
GND
Shield
Top view 
Contact assembly 
EL3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps

EL3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps

Distributed Clocks: the integrated time management system in EtherCAT

SPS IPC Drives 2018:

Measurement technology with Bus Terminals: Functional overview and parameterisation

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Distributed Clocks: the integrated time management system in EtherCAT

SPS IPC Drives 2018:

Measurement technology with Bus Terminals: Functional overview and parameterisation

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Accelerometers with IEPE interface can be directly connected to the EL3632 EtherCAT Terminal. The measuring signals are analyzed on the PC via the TwinCAT library. This enables all benefits of the PC platform, such as performance and flexibility, to be fully utilized. Alternatively, custom software can be used for the analysis. The terminal can be adapted to individual requirements through configurable filters and supply currents.

A galvanically isolated measurement configuration can be achieved using the EL9560. Through interfacing via EtherCAT and support of the distributed clocks function, the measurement results – and any detected defects – can be precisely allocated to an axis position.

This terminal is also available as a variant with an individual calibration certificate. (See related products)

Product status:

regular delivery

Product information

Technical dataEL3632
Number of inputs2
Signal voltageIEPE constant current supply and recording of modulated AC voltage
Distributed clocksyes
Input filter limit frequencyanalog parameterizable 5th order low-pass filter up to 25 kHz, typically 0.05 Hz high-pass filter
Conversion time20 μs (max. 50 ksamples/s)
Measuring rangedefault ±5 V up to 25 kHz, ±250 mV up to 10 Hz
Power supply UV24 V DC via power contacts
Sensor voltagemax. power contact voltage less 1 V
Sensor state monitoringyes, through monitoring of the bias voltage
Supply current IEXCITEtyp. 2/4/8 mA (separately configurable for both channels)
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.5% (DC; relative to full scale value)
Current consumption power contacts24 V, typ. 20 mA + load
Current consumption E-bustyp. 220 mA
Special featuresautomatic anti-aliasing function, wire breakage detection
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/see documentation
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use