The EL3255 EtherCAT Terminal enables potentiometers to be connected directly. A stabilized power supply in the terminal and the ratiometric measurement of the input voltage offer the preconditions for precise measurement. On account of its high sampling rate and together with potentiometer position encoders, the compact 5-channel EtherCAT terminal represents an economical position detector.
The HD EtherCAT Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.
Product status:
regular delivery
Product information
Technical data | EL3255 |
---|---|
Number of inputs | 5 |
Ground reference (input) | single-ended |
Power supply | via power contacts |
Distributed clocks | yes |
Feed voltage potentiometer | typ. 10 V ±10% |
Internal resistance | >> 100 kΩ to wiper connection |
Input filter limit frequency | typ. -3 dB at 3 kHz and potentiometer 50 kΩ |
Sensor types | potentiometer 300 Ω…50 kΩ |
Output current | max. 0.3 A total supply current for the potentiometers |
Wiring fail indication | yes |
Conversion time | typ. 300…700 µs, dependent on settings, default setting: approx. 500 µs (5 channels, filter deactivated) |
Measuring range | potentiometer 300 Ω…50 kΩ |
Resolution | 16 bit (incl. sign) |
Measurement error/uncertainty | < ±0.5% (relative to full scale value) |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption power contacts | dependent on the potentiometers, max. 70 mA |
Current consumption E-bus | typ. 80 mA |
Bit width in the process image | 5 x 16 bit input |
Configuration | no address setting, configuration via the controller |
Special features | open-circuit recognition, supply monitoring, activatable filters, simultaneous measurement of the channels |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Weight | approx. 70 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL, ATEX, IECEx |
Protect. rating/installation pos. | IP20/variable |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use