Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9xxx | Bus Terminals, system

The Beckhoff I/O system encompasses a large number of signals and functions. The extensive range of products is rounded off by the system terminals with further functionalities: Power feed terminals for fieldbus and E-bus power supply; surge filter terminals to protect the I/O station against cable-bound surge voltages; overcurrent protection terminals for reliable protection against 24 V DC overcurrents; potential distribution terminals for the distribution of load or field potentials as well as power supply terminals for generating output voltages from 5 V to 30 V DC with the ASi power supply terminal.

Your selection:
    • KL9010 | End terminal

      KL9010 | End terminal

      Product series:
      Bus Terminals
      Function:
      Components for system bus
    • KL9020 | Terminal bus extension, end terminal

      KL9020 | Terminal bus extension, end terminal

      Product series:
      Bus Terminals
      Function:
      Components for system bus
    • KL9050 | Terminal bus extension, coupler terminal

      KL9050 | Terminal bus extension, coupler terminal

      Product series:
      Bus Terminals
      Function:
      Components for system bus
    • KL9070 | Shield terminal

      KL9070 | Shield terminal

      Product series:
      Bus Terminals
      Function:
      Components for system bus
    • KL9080 | Separation terminal

      KL9080 | Separation terminal

      Product series:
      Bus Terminals
      Function:
      Components for system bus
    • KL9100 | Potential supply terminal, 24 V DC

      KL9100 | Potential supply terminal, 24 V DC

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9110 | Potential supply terminal, 24 V DC, with diagnostics

      KL9110 | Potential supply terminal, 24 V DC, with diagnostics

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9150 | Potential supply terminal, 120…230 V AC

      KL9150 | Potential supply terminal, 120…230 V AC

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9160 | Potential supply terminal, 120…230 V AC, with diagnostics

      KL9160 | Potential supply terminal, 120…230 V AC, with diagnostics

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9180 | Potential distribution terminal, 2 x 24 V DC; 2 x 0 V DC, 2 x PE

      KL9180 | Potential distribution terminal, 2 x 24 V DC; 2 x 0 V DC, 2 x PE

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9181 | Potential distribution terminal, 8 x 2 potentials

      KL9181 | Potential distribution terminal, 8 x 2 potentials

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9182 | Potential distribution terminal, 2 x 8 potentials

      KL9182 | Potential distribution terminal, 2 x 8 potentials

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9183 | Potential distribution terminal, 16 x 1 potential

      KL9183 | Potential distribution terminal, 16 x 1 potential

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

      KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

      KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9186 | Potential distribution terminal, 8 x 24 V DC

      KL9186 | Potential distribution terminal, 8 x 24 V DC

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9187 | Potential distribution terminal, 8 x 0 V DC

      KL9187 | Potential distribution terminal, 8 x 0 V DC

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9188 | Potential distribution terminal, 16 x 24 V DC

      KL9188 | Potential distribution terminal, 16 x 24 V DC

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9189 | Potential distribution terminal, 16 x 0 V DC

      KL9189 | Potential distribution terminal, 16 x 0 V DC

      Product series:
      Bus Terminals
      Function:
      Potential distribution
    • KL9190 | Potential supply terminal, any voltage up to 230 V AC

      KL9190 | Potential supply terminal, any voltage up to 230 V AC

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9195 | Shield terminal

      KL9195 | Shield terminal

      Product series:
      Bus Terminals
      Function:
      Components for system bus
    • KL9200 | Potential supply terminal, 24 V DC, with fuse

      KL9200 | Potential supply terminal, 24 V DC, with fuse

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

      KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9250 | Potential supply terminal, 120…230 V AC, with fuse

      KL9250 | Potential supply terminal, 120…230 V AC, with fuse

      Product series:
      Bus Terminals
      Function:
      Potential supply
    • KL9260 | Potential supply terminal, 120…230 V AC, with diagnostics and fuse

      KL9260 | Potential supply terminal, 120…230 V AC, with diagnostics and fuse

      Product series:
      Bus Terminals
      Function:
      Potential supply