Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9150 | Potential supply terminal, 120…230 V AC

Image similar, may contain optional accessories
KL9150 | Potential supply terminal, 120…230 V AC

KL9150 | Potential supply terminal, 120…230 V AC

Power
Power contact
Power contact
Power contact
Infeed 120 V AC/
230 V AC
Infeed N
PE
KL9150 | Potential supply terminal, 120…230 V AC

KL9150 | Potential supply terminal, 120…230 V AC

The KL9150 power feed terminal makes it possible to set up various potential groups with the standard voltage of 230 V AC (120 V AC).

Product status:

regular delivery

Product information

Technical dataKL9150
Current load≤ 10 A
Integrated fine-wire fuse
Power LEDgreen
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltage120/230 V AC
Electrical isolationyes
Reported to K-bus
PE contactyes
Shield connection
Renewed infeedyes
Connection facility to additional power contact1
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactyes
Side by side mounting on Bus Terminals without power contactyes
Operating temperature0…55°C
Storage temperature-25…+85°C
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9150Potential supply terminal, 120…230 V AC
KS9150Potential supply terminal, 120…230 V AC, pluggable wiring

Loading content ...

© Beckhoff Automation 2025 - Terms of Use