Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9050 | Terminal bus extension, coupler terminal

Image similar, may contain optional accessories
KL9050 | Terminal bus extension, coupler terminal

KL9050 | Terminal bus extension, coupler terminal

Power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Matching resistor switch
Terminal bus run
Signal input terminal bus extension
Terminal bus error
Signal output terminal bus extension
KL9050 | Terminal bus extension, coupler terminal

KL9050 | Terminal bus extension, coupler terminal

The KL9050 coupler terminal replaces the Bus Coupler on a Bus Terminal block. The KL9050 is the counterpart to the KL9020. The S(F)TP cable (shielded twisted pair) is plugged into the upper socket, providing the logical connection to the Bus Coupler. The extension is fully transparent for the Bus Coupler. All Bus Terminal system functions remain unchanged. The second RJ45 socket allows the system to be extended further. A new KL9050 can be connected to the first coupler terminal. The whole system can thereby be extended by 31 stations. The supply voltage for the field level and the internal electronics can be input separately. Both levels are thereby electrically isolated from one another. In the KL9050 a 400 mA K-bus power supply unit supplies the added Bus Terminals. The internal electronics and the field level can be supplied together from a single voltage source. Three diagnostic LEDs give information about the supply voltage for each Bus Terminal block, internal and field level. The KL9050 can be used as the last coupler terminal in the system or as a bridge between two Bus Terminal blocks. You can switch between these two functions with a selector switch. The switch must be correctly positioned for the system to operate.

Product status:

regular delivery

Product information

Technical dataKL9050
Number of Bus Terminals64
Current load≤ 10 A
Power LEDgreen
Defect LED
Type/number of peripheral signalsBus Coupler dependency
Distance between stationsmax. 5 m between KL9050 and KL9050
Bus interface2 x RJ45 socket (input + output)
Power supply24 V DC (-15%/+20%)
Input current70 mA + (total K-bus current)/4, 200 mA max.
Starting current2.5 x continuous current
Current supply K-busup to 400 mA
Power contactsmax. 24 V DC/max. 10 A
Nominal voltage24 V DC (-15%/+20%)
Electrical isolation500 V (power contact/supply voltage/fieldbus)
PE contactyes
Shield connection
Electrical connection to DIN rail
Special featurescoupler terminal for K-bus extension (max. 64 Bus Terminals)
Weightapprox. 75 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use