DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9540-0010 | System terminal, surge filter field supply for analog terminals

Image similar, may contain optional accessories
KL9540-0010 | System terminal, surge filter field supply for analog terminals

KL9540-0010 | System terminal, surge filter field supply for analog terminals

Power contact
Power contact
+24 V
0 V
Top view 
Contact assembly 
KL9540-0010 | System terminal, surge filter field supply for analog terminals

KL9540-0010 | System terminal, surge filter field supply for analog terminals

The KL9540-0010 system terminal includes an overvoltage filter for the 24 V field supply. The filter protects the Bus Terminal from line-bound surge voltages that can occur due to high-energy disturbances such as switching overvoltages at inductive consumers or lightning strikes at the supply lines. The KL9540-0010 can protect Bus Terminal stations in particularly harsh environments from damage. The use is stipulated by the ship classification organizations in shipbuilding and on/offshore applications. The KL9540-0010 is intended in particular for the protection of analog terminals; the standard variant KL9540 for digital terminals. The LED indicates the 24 V rated voltage. The terminal does not transfer process data to the higher-level control system.

Product status:

regular delivery

Product information

Technical dataKL9540-0010
Nominal voltage24 V DC (-15%/+20%)
Surge filter field supplyyes
Rated current field supply≤ 5 A
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, DNV GL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use