DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9070 | Shield terminal

Image similar, may contain optional accessories
KL9070 | Shield terminal

KL9070 | Shield terminal

Power contact
+24 V
Power contact 0 V
Shield
Shield
Shield
Shield
Shield
Shield
Shield
Shield
Top view 
Contact assembly 
KL9070 | Shield terminal

KL9070 | Shield terminal

The KL9070 shield terminal provides eight terminal points with the potential of the mounting rail and enables the screening to be picked up without further modular terminal blocks or wiring. With its internal seamless copper surface, the KL9070 offers good screening between two Bus Terminals.

Product status:

regular delivery

Product information

Technical dataKL9070
Current load≤ 10 A
Integrated fine-wire fuse
Power LED
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltage≤ 60 V
Electrical isolationyes
Reported to K-bus
PE contact
Shield connection8 x
Renewed infeed
Connection facility to additional power contactno
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN railyes
Housing width12 mm
Special featuresdissipation of EMC interference via large copper surfaces on the DIN rail
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactyes, left without PE
Side by side mounting on Bus Terminals without power contactyes
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2024 - Terms of Use