DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9515 | Power supply terminal 15 V DC

Image similar, may contain optional accessories
KL9515 | Power supply terminal 15 V DC

KL9515 | Power supply terminal 15 V DC

Power 24 V
Over current
Power OUT
Power contact
Power contact
Power contact
+24 V
Access to Uo
Access to 0 V
Shield access
0 V
Top view 
Contact assembly 
KL9515 | Power supply terminal 15 V DC

KL9515 | Power supply terminal 15 V DC

The KL9515 power supply terminal generates an output voltage of 15 V DC from the (24 V DC) input voltage, which can be accessed at the terminal. The following Bus Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the terminal’s operating state. The input voltage and the output voltage U0 are not electrically isolated.

Product status:

regular delivery

Product information

Technical dataKL9515
Input voltage24 V DC (-15%/+20%)
Output voltage15 V DC ±1%
Output current0.5 A
Short-circuit proofyes
Residual ripple< 5 mV
Special featuresstabilized output voltage, overcurrent LED
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9515Power supply terminal 15 V DC
KS9515Power supply terminal 15 V DC, pluggable wiring

Loading content ...

© Beckhoff Automation 2024 - Terms of Use