DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9186 | Potential distribution terminal, 8 x 24 V DC

Image similar, may contain optional accessories
KL9186 | Potential distribution terminal, 8 x 24 V DC

KL9186 | Potential distribution terminal, 8 x 24 V DC

Power contact
+24 V
Power contact 0 V
A1
A3
A5
A7
A2
A4
A6
A8
Top view 
Contact assembly 
KL9186 | Potential distribution terminal, 8 x 24 V DC

KL9186 | Potential distribution terminal, 8 x 24 V DC

The potential distribution terminal KL9186 provides eight terminal points with a potential and enables the voltage to be picked up without further bus terminal blocks or wiring.

Product status:

regular delivery

Product information

Technical dataKL9186
Current load≤ 10 A
Integrated fine-wire fuse
Power LED
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltage≤ 60 V DC
Electrical isolationyes
Reported to K-bus
PE contact
Shield connection
Renewed infeed
Number of outputse.g.: 8 x 24 V contact
Connection facility to additional power contact8
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Special features8 x 24 V connection
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactyes, left without PE
Side by side mounting on Bus Terminals without power contact
Operating/storage temperature-25…+60°C/-40…+85°C
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9186Potential distribution terminal, 8 x 24 V DC
KS9186Potential distribution terminal, 8 x 24 V DC, pluggable wiring

Loading content ...

© Beckhoff Automation 2024 - Terms of Use