DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9520 | AS-Interface potential feed terminal with filter

Image similar, may contain optional accessories
KL9520 | AS-Interface potential feed terminal with filter

KL9520 | AS-Interface potential feed terminal with filter

Power LED
Power contact
Power contact
UIN+
AS-Interface+
AS-Interface-
UIN-
AS-Interface+
AS-Interface-
Top view 
Contact assembly 
KL9520 | AS-Interface potential feed terminal with filter

KL9520 | AS-Interface potential feed terminal with filter

The KL9520 potential feed terminal uncouples the input and output signal through an integrated filter and enables the supply of AS-Interface networks from standard power supply units or another AS-Interface network. The KL9520 can be used directly next to the KL6201 AS-Interface master terminal. Multiple parallel operation of this combination in a Bus Terminal block is possible and saves several AS-Interface power supply units.

Product status:

regular delivery

Product information

Technical dataKL9520
Input voltageup to 35 V DC
Output voltageup to 35 V DC
Current loadmax. 2 A
Configurationno address or configuration setting
Special featuresno electrical isolation
Weightapprox. 90 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9520AS-Interface potential feed terminal with filter
KS9520AS-Interface potential feed terminal with filter, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use