DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9190 | Potential supply terminal, any voltage up to 230 V AC

Image similar, may contain optional accessories
KL9190 | Potential supply terminal, any voltage up to 230 V AC

KL9190 | Potential supply terminal, any voltage up to 230 V AC

Power contact
Power contact
Power contact
Infeed L
Infeed N
PE
Top view 
Contact assembly 
KL9190 | Potential supply terminal, any voltage up to 230 V AC

KL9190 | Potential supply terminal, any voltage up to 230 V AC

The KL9190 power feed terminal makes it possible to set up various potential groups with any desired voltages up to 230 V AC.

Product status:

regular delivery

Product information

Technical dataKL9190
Current load≤ 10 A
Integrated fine-wire fuse
Power LED
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltagearbitrary
Electrical isolationyes
Reported to K-bus
PE contactyes
Shield connection
Renewed infeedyes
Connection facility to additional power contact1
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactyes
Side by side mounting on Bus Terminals without power contactyes
Operating/storage temperature0…+55°C/-25…+85°C
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9190Potential supply terminal, any voltage up to 230 V AC
KS9190Potential supply terminal, any voltage up to 230 V AC, pluggable wiring

Loading content ...

© Beckhoff Automation 2024 - Terms of Use