Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9250 | Potential supply terminal, 120…230 V AC, with fuse

Image similar, may contain optional accessories
KL9250 | Potential supply terminal, 120…230 V AC, with fuse

KL9250 | Potential supply terminal, 120…230 V AC, with fuse

Error
Power
Power contact
Power contact
Power contact
Infeed 120 V AC/
230 V AC
Infeed N
PE
KL9250 | Potential supply terminal, 120…230 V AC, with fuse

KL9250 | Potential supply terminal, 120…230 V AC, with fuse

The KL9250 power feed terminal makes it possible to set up various potential groups with the standard voltage of 230 V AC (120 V AC).

Product status:

regular delivery

Product information

Technical dataKL9250
Current load≤ 10 A
Integrated fine-wire fuse…6.3 A
Power LEDgreen
Defect LEDred
Diagnostics
Current consumption K-bus
Nominal voltage120/230 V AC
Electrical isolationyes
Reported to K-bus
PE contactyes
Shield connection
Renewed infeed
Connection facility to additional power contact1
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Special featuresintegrated fuse
Weightapprox. 55 g
Side by side mounting on Bus Terminals with power contactyes
Side by side mounting on Bus Terminals without power contactyes
Operating temperature0…55°C
Storage temperature-25…+85°C
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-6pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 70 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2025 - Terms of Use