Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9560 | Power supply unit terminal 24 V DC/24 V DC, 0.1 A

Image similar, may contain optional accessories
KL9560 | Power supply unit terminal 24 V DC/24 V DC, 0.1 A

KL9560 | Power supply unit terminal 24 V DC/24 V DC, 0.1 A

Power
Power
Power contact
Power contact
Power contact
+24 V DC
Access to 24 V
Access to 0 V
PE
0 V
PE
KL9560 | Power supply unit terminal 24 V DC/24 V DC, 0.1 A

KL9560 | Power supply unit terminal 24 V DC/24 V DC, 0.1 A

The KL9560 power supply unit terminal generates an electrically isolated output voltage from the 24 V DC input voltage, which can be accessed at the terminal. The following Bus Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the operating state of the terminal. The input voltage and the output voltage of 500 V are electrically isolated.

Product status:

regular delivery

Product information

Technical dataKL9560
Input voltage24 V DC (-15%/+20%)
Output voltage24 V DC (-15%/+5%)
Output current≤ 0.1 A
Short-circuit currentapprox. 0.15 A
Efficiencyapprox. 85%
Diagnostics in the process imageyes
Short-circuit proofyes, automatic restart
Insulation voltage input/output500 V AC permanent load
Insulation voltage1,500 V AC constant load field/K-bus
Residual rippleno data
Special featuresanalog voltage with electrical isolation
Weightapprox. 65 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9560Power supply unit terminal 24 V DC/24 V DC, 0.1 A
KS9560Power supply unit terminal 24 V DC/24 V DC, 0.1 A, pluggable wiring

Loading content ...

© Beckhoff Automation 2025 - Terms of Use