Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

Image similar, may contain optional accessories
KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

Power contact
+24 V DC
Power contact 0 V
+24 V DC
+24 V DC
+24 V DC
+24 V DC
+24 V DC
+24 V DC
+24 V DC
+24 V DC
0 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

KL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

The KL9184 potential distribution terminal provides the potential of the 24 V DC contact at 8 terminal points and the potential of the 0 V contact at 8 terminal points. The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.

The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.

Product status:

regular delivery

Product information

Technical dataKL9184
Current load≤ 10 A
Integrated fine-wire fuse
Power LED
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltage≤ 60 V DC
Electrical isolationyes
Reported to K-bus
PE contact
Shield connection
Renewed infeed
Number of outputse.g.: 8 x 24 V contact, 8 x 0 V contact
Connection facility to additional power contact8
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Special features8 x 24 V and 8 x 0 V connection
Weightapprox. 60 g
Side by side mounting on Bus Terminals with power contactyes, left without PE
Side by side mounting on Bus Terminals without power contactno
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2025 - Terms of Use