DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9020 | Terminal bus extension, end terminal

Image similar, may contain optional accessories
KL9020 | Terminal bus extension, end terminal

KL9020 | Terminal bus extension, end terminal

Signal output terminal bus extension
Top view 
KL9020 | Terminal bus extension, end terminal

KL9020 | Terminal bus extension, end terminal

KL9020 | Terminal bus extension, end terminal

KL9020 | Terminal bus extension, end terminal

KL9020 | Terminal bus extension, end terminal

KL9020 | Terminal bus extension, end terminal

The KL9020 is attached to the end of the Bus Terminal block in the same way as the standard terminal KL9010 and terminates the terminal block. The KL9020 enables the connection of an Ethernet cable with a RJ45 plug. The K-bus signals are converted to RS485. Power to the KL9020 electronics is supplied via the K-bus. The KL9020 forms a properly working unit together with at least one KL9050. Apart from a supply voltage of 24 V and the insertion of the Ethernet cable, there is no further parameterization or configuration work necessary. The Bus Coupler carries out all diagnosis and commissioning tasks.

Product status:

regular delivery

Product information

Technical dataKL9020
Current load
Power LED
Defect LED
Type/number of peripheral signalsBus Coupler dependency
Max. number of bytes fieldbusBus Coupler dependency
Distance between stationsmax. 5 m between KL9020 and KL9050
Bus interface1 x RJ45 socket
Starting current
Current consumption K-bustyp. 70 mA
Current supply K-bus
Power contactsmax. 24 V DC/max. 10 A
Nominal voltage
Electrical isolation500 V (power contact/supply voltage/K-bus)
Configuration possibilitynone, automatic
PE contact
Shield connection
Electrical connection to DIN rail
Special featuresend terminal for K-bus extension, up to 31 KL9050
Weightapprox. 45 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use