DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9400 | Power supply unit terminal for the K-bus

Image similar, may contain optional accessories
KL9400 | Power supply unit terminal for the K-bus

KL9400 | Power supply unit terminal for the K-bus

Power (K-bus)
Power
(power
contacts)
Power contact
Power contact
Power contact
+24 V DC
Infeed 24 V
Infeed 0 V
Infeed PE
0 V
KL9400 | Power supply unit terminal for the K-bus

KL9400 | Power supply unit terminal for the K-bus

The KL9400 power supply unit terminal is used to refresh the K-bus. Data is exchanged between the Bus Coupler and Bus Terminal over the K-bus. Each Bus Terminal draws a certain amount of current from the K-bus (see Current consumption K-bus in the technical data). This current is fed into the K-bus by the relevant Bus Coupler’s power supply unit. The standard couplers (BKxx00, BCxx00) make 1.75 A available to the K-bus. In configurations with a large number of Bus Terminals it is possible to use the KL9400 in order to supply an extra 2 A to the K-bus.

Product status:

regular delivery

Product information

Technical dataKL9400
Input voltage24 V DC (-15%/+20%)
Output voltage5 V DC
Output current2 A for K-bus supply
Power contactsmax. 24 V DC/max. 10 A
Short-circuit proofyes
Weightapprox. 65 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9400Power supply unit terminal for the K-bus
KS9400Power supply unit terminal for the K-bus , pluggable wiring

Loading content ...

© Beckhoff Automation 2025 - Terms of Use