DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9570 | Buffer capacitor terminal

Image similar, may contain optional accessories
KL9570 | Buffer capacitor terminal

KL9570 | Buffer capacitor terminal

Overload
Power contact
Power contact
Rexternal
+UIN
Rexternal
-UIN
Top view 
Contact assembly 
KL9570 | Buffer capacitor terminal

KL9570 | Buffer capacitor terminal

The KL9570 Bus Terminal contains high-performance capacitors for stabilizing supply voltages. The KL9570 can be used in conjunction with KL2531/KL2541 stepper motor terminals and KL2532/KL2552 DC motor terminals. Low internal resistance and high-pulsed current capability enable good buffering in parallel with a power supply unit. Return currents are stored, particularly in the context of drive applications, thereby preventing overvoltages. If the regenerative energy exceeds the capacity of the capacitors, energy can be dissipated via an external braking resistor.

Product status:

regular delivery

Product information

Technical dataKL9570
Nominal voltage50 V
Capacity500 µF
Max. ripple current10 A @ 100 kHz
Internal resistance< 20 mΩ @ 100 kHz
Surge voltage protection> 56 V
Recommended braking resistorZB8110
Overvoltage control range±2 V
Braking resistor clock rateload-dependent, 2-point control
Electrical isolation1500 V (K-bus/field potential)
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9570Buffer capacitor terminal
KS9570Buffer capacitor terminal, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use