DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9188 | Potential distribution terminal, 16 x 24 V DC

Image similar, may contain optional accessories
KL9188 | Potential distribution terminal, 16 x 24 V DC

KL9188 | Potential distribution terminal, 16 x 24 V DC

Power contact
+24 V
Power contact 0 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
Top view 
Contact assembly 
KL9188 | Potential distribution terminal, 16 x 24 V DC

KL9188 | Potential distribution terminal, 16 x 24 V DC

The KL9188 potential distribution terminal provides 16 terminal points with a potential and enables the voltage to be picked up without further bus terminal blocks or wiring.

The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.

Product status:

regular delivery

Product information

Technical dataKL9188
Current load≤ 10 A
Integrated fine-wire fuse
Power LED
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltage≤ 60 V DC
Electrical isolationyes
Reported to K-bus
PE contact
Shield connection
Renewed infeed
Number of outputse.g.: 16 x 24 V contact
Connection facility to additional power contact16
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Special features16 x 24 V connection
Weightapprox. 60 g
Side by side mounting on Bus Terminals with power contactyes, left without PE
Side by side mounting on Bus Terminals without power contactno
Operating/storage temperature-25…+60°C/-40…+85°C
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2024 - Terms of Use