Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

Image similar, may contain optional accessories
KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

Power contact
+24 V DC
Power contact 0 V
KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

KL9185 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC

The KL9185 Bus Terminal allows the supply voltage to be accessed a number of times via spring force terminals. The Bus Terminal makes it unnecessary to use additional terminal blocks on the terminal strip.

Product status:

regular delivery

Product information

Technical dataKL9185
Current load≤ 10 A
Integrated fine-wire fuse
Power LED
Defect LED
Diagnostics
Current consumption K-bus
Nominal voltagearbitrary up to 230 V AC
Electrical isolation
Reported to K-bus
PE contact
Shield connection
Renewed infeed
Connection facility to additional power contact4
K-bus, looped throughyes
Bit width in the process image0
Electrical connection to DIN rail
Housing width12 mm
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactonly 2 power contacts
Side by side mounting on Bus Terminals without power contact
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9185Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC
KS9185Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC, pluggable wiring

Loading content ...

© Beckhoff Automation 2025 - Terms of Use