DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9181 | Potential distribution terminal, 8 x 2 potentials

Image similar, may contain optional accessories
KL9181 | Potential distribution terminal, 8 x 2 potentials

KL9181 | Potential distribution terminal, 8 x 2 potentials

Power contact
+24 V
Power contact 0 V
Top view 
Contact assembly 
KL9181 | Potential distribution terminal, 8 x 2 potentials

KL9181 | Potential distribution terminal, 8 x 2 potentials

The potential distribution terminal KL9181 provides 16 terminal points for potential distribution and enables the voltage to be picked up without further bus terminal blocks or wiring. The power contacts are fed through to the next terminal without connecting to the terminal points.

The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm Bus Terminal. The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.

Product status:

regular delivery

Product information

Technical dataKL9181
Number of separate potentials2
Terminal points per potential8
Current loadmax. 10 A (per terminal point)
Power LED
Defect LED
Current consumption K-bus
Nominal voltage≤ 60 V AC/DC
Electrical isolation500 V (K-bus/field potential)
PE contact
Shield connection
K-bus, looped throughyes
Power contacts looped throughyes (2 power contacts)
Bit width in the process image
Electrical connection to DIN rail
Configurationno address or configuration setting
Special features2 x 8-way bridges
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2024 - Terms of Use