DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9528 | AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A

Image similar, may contain optional accessories
KL9528 | AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A

KL9528 | AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A

AS-Interface power
Error
Power contact
Power contact
24 V
AS-Interface+
AS-Interface-
0 V
AS-Interface+
AS-Interface-
Top view 
Contact assembly 
KL9528 | AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A

KL9528 | AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A

The KL9528 power supply terminal generates a 30 V DC output voltage from the 24 V DC control voltage with high-frequency decoupling for the operation of an AS-Interface network. The output voltage is short-circuit proof and is limited to a current of 1.25 A. The LEDs display the input and output voltage. There is no electrical isolation between the input voltage and the output voltage. The connection to the KL6201 AS-Interface master is established via plugs.

Product status:

regular delivery

Product information

Technical dataKL9528
Input voltage21…28.8 V DC
Output voltage30 V DC (+5%/-5%)
Output currentmax. 1.25 A
Short-circuit currentmax. 1.3 A
Efficiencyapprox. 95%
K-bus length2 inputs, 2 outputs
Current consumption K-bustyp. 10 mA
Short-circuit proofyes, automatic restart
Insulation voltage input/outputnone
Insulation voltage1,500 V AC constant load field/K-bus
Weightapprox. 150 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-24-2x8pinKS-24-2x8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9528AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A
KS9528AS-Interface power supply terminal 24 V DC/30 V DC, 1.25 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use