The KL9512 power supply terminal generates an output voltage of 12 V DC from the (24 V DC) input voltage, which can be accessed at the terminal. The following Bus Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the terminal’s operating state. The input voltage and the output voltage U0 are not electrically isolated.
Product status:
regular delivery
Product information
Technical data | KL9512 |
---|---|
Input voltage | 24 V DC (-15%/+20%) |
Output voltage | 12 V DC ±1% |
Output current | 0.5 A |
Short-circuit proof | yes |
Residual ripple | < 5 mV |
Special features | stabilized output voltage, overcurrent LED |
Weight | approx. 65 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL9512 | Power supply terminal 12 V DC |
KS9512 | Power supply terminal 12 V DC, pluggable wiring |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use