Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9309 | Adapter terminal for manual operating modules

Image similar, may contain optional accessories
KL9309 | Adapter terminal for manual operating modules

KL9309 | Adapter terminal for manual operating modules

Signal infeed
Power contact
Power contact
Signals 1…16
+24 V DC
0 V
Infeed +24 V
Signals 1…16
0 V
KL9309 | Adapter terminal for manual operating modules

KL9309 | Adapter terminal for manual operating modules

The KL9309 adapter terminal has 16 terminal points, which provide the I/Os of the KL85xx manual operating modules. In addition, 24 V DC is fed in via two terminal points (1 x 0 V, 1 x 24 V). The terminal can be connected to the manual operating module via a shielded ZK8500-8282-70x0 signal cable (3…5 m) using a 20-pin contact strip with locking. The KL9309 has a modular design and can be incorporated seamlessly on the DIN rail. K-bus communication is passed on by the terminal, but the terminal itself is not visible to the K-bus and is therefore also not recognized by the bus coupler.

The 24 V and 0 V DC feed is passed on to the subsequent terminals on two power contacts. The 24 V DC feed is made available to the manual operating modules as a power supply via four contacts (2 x 0 V, 2 x 24 V) on the 20-pin contact strip.

Product status:

regular delivery

Product information

Technical dataKL9309
Power supply24 V DC (-15%/+20%)
Power contactsmax. 24 V DC/max. 10 A
Nominal voltage24 V DC (-15%/+20%)
Electrical isolation500 V (power contact/supply voltage/fieldbus)
Special featurespassive Bus Terminal for the connection of KL85xx manual operating modules
Weightapprox. 85 g
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use