DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9380 | Mains filter terminal for dimmers

Image similar, may contain optional accessories
KL9380 | Mains filter terminal for dimmers

KL9380 | Mains filter terminal for dimmers

Power contact
230 V AC
Power contact 0 V
Power contact PE
Top view 
Contact assembly 
KL9380 | Mains filter terminal for dimmers

KL9380 | Mains filter terminal for dimmers

The KL9380 feed and filter terminal protects downstream Bus Terminals from high-energy and high-frequency interference pulses from the 230 V AC mains supply. The Bus Terminal contains a capacitance for smoothing the mains voltage and is particularly suitable for the operation of dimmer circuits. The KL9380 provides a sufficiently high pulse current for fast switching, which is particularly useful for operating a dimmer in leading edge phase control mode and for switching operations involving loads with capacitive effect that are not mains-synchronous. Thus, interference pulses can be filtered out.

Product status:

regular delivery

Product information

Technical dataKL9380
Current load≤ 10 A
Nominal voltagearbitrary up to 230 V AC
Capacityapprox. 1 µF
PE contactyes
Connection facility to additional power contact2
K-bus, looped throughyes
Bit width in the process image0
Housing width12 mm
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactyes
Side by side mounting on Bus Terminals without power contact
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use