The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.
Product status:
regular delivery
Product information
Technical data | SCT2121-0500 |
---|---|
Accuracy class | 0.5 |
Primary current | 500 A AC |
Secondary current | 1 A |
Rated power | 10 VA |
Max. diameter round conductor | 25.7 mm |
Possible rail dimensions | 20 x 20 mm, 25 x 12 mm, 30 x 10 mm |
Size | 1 |
Dimensions (W x H x D) | 60 mm x 81 mm x 52 mm
|
Approvals/markings | CE, cURus, EAC |
Accessories | |
---|---|
ZB8201-0210 | Snap-on mounting for SCT21xx and SCT22xx |
ZB8202-0210 | sealing plate for SCT21xx/SCT22xx |
ZB8203-0210 | quick-fix cable fastening for SCT2xxx |
ZB8203-0211 | quick-fix cable fastening for SCT2xxx, extra heat-resistant |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use