DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

Picture shows practical setup with three SCT1111 and two ZB8201-0110 snap-on mounts for the DIN rail

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

SCT1111-0050 | Mini ring-type CT, 50 A AC, accuracy class 1

Picture shows practical setup with three SCT1111 and two ZB8201-0110 snap-on mounts for the DIN rail

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

 

Product status:

regular delivery

Product information

Technical dataSCT1111-0050
Accuracy class1
Primary current50 A AC
Secondary current1 A
Rated power0.4 VA
Max. diameter round conductor7.6 mm
Size1
Dimensions (W x H x D)27.5 mm x 46.5 mm x 19 mm
Approvals/markingsCE, cURus, EAC
Accessories
ZB8201-0110snap-on mounting for SCT1xxx

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use