The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.
Product status:
regular delivery
Product information
Technical data | SCT7325-1000 |
---|---|
Accuracy class | 0.5 |
Primary current | 1000 A AC |
Secondary current | 5 A |
Rated power | 5 VA |
Max. diameter round conductor | 80 mm |
Possible rail dimensions | 80 x 120 mm |
Size | 3 |
Dimensions (W x H x D) | 155 mm x 198 mm x 58 mm
|
Approvals/markings | CE, EAC |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use