DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT3315-0400 | 3-phase ring-type CT, 3 x 400 A AC, accuracy class 1

SCT3315-0400 | 3-phase ring-type CT, 3 x 400 A AC, accuracy class 1

SCT3315-0400 | 3-phase ring-type CT, 3 x 400 A AC, accuracy class 1

SCT3315-0400 | 3-phase ring-type CT, 3 x 400 A AC, accuracy class 1

SCT3315-0400 | 3-phase ring-type CT, 3 x 400 A AC, accuracy class 1

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The compact SCT3315 3-phase ring-type CTs measure primary currents from 3 x 250 A (SCT3315-0250) to 3 x 600 A (SCT3315-0600), for round conductors with a maximum diameter of 22 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

Product status:

regular delivery

Product information

Technical dataSCT3315-0400
Accuracy class1
Primary current3 x 400 A AC
Secondary current5 A
Rated power5 VA
Max. diameter round conductor22 mm
Size3
Dimensions (W x H x D)150 mm x 75 mm x 55 mm
Approvals/markingsCE, cURus, EAC
Accessories
ZB8201-0320Snap-on mounting for a SCT32xx and SCT33xx, packaging unit = 2 pieces

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use