DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2New

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

Product status:

regular delivery

Product information

Technical dataSCT4716-0018
Measuring range differential current (IΔn)0.02…18 A AC, type A
Frequency30 Hz…1000 Hz
Secondary current30 mA
Gear ratio1:600
Max. diameter round conductor50 mm
Load100 Ω
Rated voltage720 V max.
Dimensions (W x H x D)125 mm x 158 mm x 58 mm
Operating/storage temperature-5…+45°C/-25…+70°C
Approvals/markingsCE

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use