DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT7325-0750 | Busbar split-core CT, 750 A AC, accuracy class 0.5

SCT7325-0750 | Busbar split-core CT, 750 A AC, accuracy class 0.5

SCT7325-0750 | Busbar split-core CT, 750 A AC, accuracy class 0.5

SCT7325-0750 | Busbar split-core CT, 750 A AC, accuracy class 0.5

SCT7325-0750 | Busbar split-core CT, 750 A AC, accuracy class 0.5

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT7325-0750
Accuracy class0.5
Primary current750 A AC
Secondary current5 A
Rated power2.5 VA
Max. diameter round conductor80 mm
Possible rail dimensions80 x 120 mm
Size3
Dimensions (W x H x D)155 mm x 198 mm x 58 mm
Approvals/markingsCE, EAC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use