DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3New

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

Product status:

regular delivery

Product information

Technical dataSCT4316-0025
Measuring range differential current (IΔn)0.02…25 A AC, type A
Frequency30 Hz…3000 Hz
Secondary current41.7 mA
Gear ratio1:600
Max. diameter round conductor60 mm
Load100 Ω
Rated voltage800 V
Dimensions (W x H x D)135 mm x 177 mm x 37 mm
Operating/storage temperature-10…+70°C/-25…+70°C
Approvals/markingsCE

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use