The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.
Product status:
regular delivery
Product information
Technical data | SCT7105-0200 |
---|---|
Accuracy class | 3 |
Primary current | 200 A AC |
Secondary current | 5 A |
Rated power | 2.5 VA |
Max. diameter round conductor | 20 mm |
Possible rail dimensions | 20 x 30 mm |
Size | 1 |
Dimensions (W x H x D) | 93 mm x 106 mm x 58 mm
|
Approvals/markings | CE, EAC |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use