DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT7425-1500 | Busbar split-core CT, 1500 A AC, accuracy class 0.5

SCT7425-1500 | Busbar split-core CT, 1500 A AC, accuracy class 0.5

SCT7425-1500 | Busbar split-core CT, 1500 A AC, accuracy class 0.5

SCT7425-1500 | Busbar split-core CT, 1500 A AC, accuracy class 0.5

SCT7425-1500 | Busbar split-core CT, 1500 A AC, accuracy class 0.5

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT7425-1500
Accuracy class0.5
Primary current1500 A AC
Secondary current5 A
Rated power15 VA
Max. diameter round conductor80 mm
Possible rail dimensions80 x 160 mm
Size4
Dimensions (W x H x D)195 mm x 243 mm x 79 mm
Approvals/markingsCE, EAC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use