DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT6101-0060 | Split-core CT, 60 A AC, accuracy class 3

SCT6101-0060 | Split-core CT, 60 A AC, accuracy class 3

SCT6101-0060 | Split-core CT, 60 A AC, accuracy class 3

SCT6101-0060 | Split-core CT, 60 A AC, accuracy class 3

SCT6101-0060 | Split-core CT, 60 A AC, accuracy class 3

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT6101-0060
Accuracy class3
Primary current60 A AC
Secondary current1 A
Rated power0.4 VA
Max. diameter round conductor18.5 mm
Size1
Dimensions (W x H x D)36 mm x 62 mm x 50 mm
Approvals/markingsCE, EAC
Accessories
ZB8201-0620Snap-on mounting for SCT61xx

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use