DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT3215-0150 | 3-phase ring-type CT, 3 x 150 A AC, accuracy class 1

SCT3215-0150 | 3-phase ring-type CT, 3 x 150 A AC, accuracy class 1

SCT3215-0150 | 3-phase ring-type CT, 3 x 150 A AC, accuracy class 1

SCT3215-0150 | 3-phase ring-type CT, 3 x 150 A AC, accuracy class 1

SCT3215-0150 | 3-phase ring-type CT, 3 x 150 A AC, accuracy class 1

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The compact SCT3215 3-phase ring-type CTs measure primary currents from 3 x 100 A (SCT3215-0100) to 3 x 250 A (SCT3215-0250), for round conductors with a maximum diameter of 18 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

Product status:

regular delivery

Product information

Technical dataSCT3215-0150
Accuracy class1
Primary current3 x 150 A AC
Secondary current5 A
Rated power1.25 VA
Max. diameter round conductor18 mm
Size2
Dimensions (W x H x D)115 mm x 65 mm x 55 mm
Approvals/markingsCE, cURus, EAC
Accessories
ZB8201-0320Snap-on mounting for a SCT32xx and SCT33xx, packaging unit = 2 pieces

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use