The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.
Product status:
regular delivery
Product information
Technical data | SCT6421-0500 |
---|---|
Accuracy class | 0.5 |
Primary current | 500 A AC |
Secondary current | 1 A |
Rated power | 1 VA |
Max. diameter round conductor | 27.9 mm |
Size | 4 |
Dimensions (W x H x D) | 49 mm x 80 mm x 59 mm
|
Approvals/markings | CE, EAC |
Accessories | |
---|---|
ZB8201-0630 | snap-on mounting for SCT61xx/SCT63xx/SCT64xx |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use