DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT2525-2000 | Ring-type CT, 2000 A AC, accuracy class 0.5

SCT2525-2000 | Ring-type CT, 2000 A AC, accuracy class 0.5

SCT2525-2000 | Ring-type CT, 2000 A AC, accuracy class 0.5

SCT2525-2000 | Ring-type CT, 2000 A AC, accuracy class 0.5

SCT2525-2000 | Ring-type CT, 2000 A AC, accuracy class 0.5

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

Product status:

regular delivery

Product information

Technical dataSCT2525-2000
Accuracy class0.5
Primary current2000 A AC
Secondary current5 A
Rated power15 VA
Max. diameter round conductor54.7 mm
Possible rail dimensions60 x 30 mm, 80 x 10 mm
Size5
Dimensions (W x H x D)120 mm x 135 mm x 52 mm
Approvals/markingsCE, cURus, EAC
Accessories
ZB8202-0240sealing plate for SCT24xx/SCT25xx/SCT26xx
ZB8203-0210quick-fix cable fastening for SCT2xxx
ZB8203-0211quick-fix cable fastening for SCT2xxx, extra heat-resistant

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use