DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT3111-0100 | 3-phase ring-type CT, 3 x 100 A AC, accuracy class 1

SCT3111-0100 | 3-phase ring-type CT, 3 x 100 A AC, accuracy class 1

SCT3111-0100 | 3-phase ring-type CT, 3 x 100 A AC, accuracy class 1

SCT3111-0100 | 3-phase ring-type CT, 3 x 100 A AC, accuracy class 1

SCT3111-0100 | 3-phase ring-type CT, 3 x 100 A AC, accuracy class 1

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

Product status:

regular delivery

Product information

Technical dataSCT3111-0100
Accuracy class1
Primary current3 x 100 A AC
Secondary current1 A
Rated power2.5 VA
Max. diameter round conductor13.5 mm
Size1
Dimensions (W x H x D)105 mm x 90 mm x 54 mm
Approvals/markingsCE, EAC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use