DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

Image similar, may contain optional accessories
SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 Ring-type CT and EL3444 power measurement terminal

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 | Ring-type CT for differential current 0.4/2 A, type B/B+ (all-current sensitive), EN/IEC 62020-1

SCT5564 Ring-type CT and EL3444 power measurement terminal

The SCT5564 differential current transformer can be used as a residual current monitor (RCM). The SCT5564 type B/B+ can measure DC and AC residual currents with frequencies up to 100 kHz ranging from 0 to 2 A. With its selectable settings, the RCM is a flexible platform for differential current measurement that is suitable for many applications. It can be used when planning an industrial plant or when expanding the plant with new, modern DC-based loads or high switching frequencies, which can increase the leakage current in the plant.

 

The SCT5564 differential current transformer has an analog 4…20 mA output that represents the real-time TrueRMS (TRMS) effective value of the measured differential current. In addition, a potential-free relay output (NO/NC) with freely selectable residual current can be used for warnings or even a system shutdown if the TRMS residual current measured value exceeds the pre-set value. The status of the relay output is mapped on an LED to provide a visual indication on the device itself. Both a built-in test button and an external test button input are provided for periodic testing of the RCM in accordance with applicable product standards.

Product status:

regular delivery

Product information

Technical dataSCT5564
Measuring range differential current (IΔn)0…0.4 A and 0…2 A, DC-100 kHz, type B/B+
Technologyfluxgate current measurement technology
Transformer opening70 mm
Primary current100 A (IΔn = 30 mA) or 300 A (IΔn ≥ 100 mA)
Permissible primary current frequency range0…400 Hz
Secondary current4…20 mA
Update interval1 ms (1 ksps)
Measurement error/uncertaintytyp. < ±2.0% relative to full scale value, see documentation
Output relaymax. 30 V and 1 A AC/DC
Rated voltage690 V
Power supply24 V DC (-10%/+15%)
Dimensions (W x H x D)151.3 mm x 161 mm x 83.4 mm
Special featuresTest button for triggering a test routine, can also be triggered via external DO, EN/IEC 62020-1:2020.
Operating/storage temperature-20…+55°C/-40…+85°C
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use