DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT6715-0800 | Split-core CT, 800 A AC, accuracy class 1

SCT6715-0800 | Split-core CT, 800 A AC, accuracy class 1

SCT6715-0800 | Split-core CT, 800 A AC, accuracy class 1

SCT6715-0800 | Split-core CT, 800 A AC, accuracy class 1

SCT6715-0800 | Split-core CT, 800 A AC, accuracy class 1

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT6715-0800
Accuracy class1
Primary current800 A AC
Secondary current5 A
Rated power5 VA
Max. diameter round conductor2 x 42.4 mm
Size7
Dimensions (W x H x D)67 mm x 96 mm x 69 mm
Approvals/markingsCE, EAC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use