DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

SCT6311-0200 | Split-core CT, 200 A AC, accuracy class 1

SCT6311-0200 | Split-core CT, 200 A AC, accuracy class 1

SCT6311-0200 | Split-core CT, 200 A AC, accuracy class 1

SCT6311-0200 | Split-core CT, 200 A AC, accuracy class 1

SCT6311-0200 | Split-core CT, 200 A AC, accuracy class 1

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT6311-0200
Accuracy class1
Primary current200 A AC
Secondary current1 A
Rated power1.5 VA
Max. diameter round conductor18.5 mm
Size3
Dimensions (W x H x D)49 mm x 80 mm x 59 mm
Approvals/markingsCE, EAC
Accessories
ZB8201-0630snap-on mounting for SCT61xx/SCT63xx/SCT64xx

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use