![EL1429 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, positive/ground switching](https://multimedia.beckhoff.com/media/el1429__web_preview.png)
The EL1429 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs.
Special features:
- flexible switching logic: positive or ground switching, per channel
- no bouncing due to mechanical switches thanks to 3 ms input filter
- tool-free connection by direct plug-in technique for solid wire conductors
- space-saving use in the control cabinet
- direct connection of multi-channel sensors in 1-wire connection technology in the smallest space
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | EL1429 |
---|---|
Connection technology | 1-wire |
Specification | positive/ground switching |
Number of inputs | 16 |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | 9…15 V at 24 V DC nominal voltage |
“1” signal voltage | 0…5 V and 19…24 V at 24 V DC nominal voltage |
Input current | typ. 2.5 mA at 24 V nominal voltage |
Input filter | typ. 3.0 ms |
Distributed clocks | – |
Current consumption power contacts | typ. 2 mA + load |
Current consumption E-bus | typ. 110 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Weight | approx. 65 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use