DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1712-0020 | EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms

Image similar, may contain optional accessories
EL1712-0020 | EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms

EL1712-0020 | EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms

Signal LED 1
Signal LED 2
Power contact
120 V
Power contact 0 V
Power contact ⏚
Input 1
Input 2
120 V
0 V
Top view 
Contact assembly 
EL1712-0020 | EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms

EL1712-0020 | EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms

The EL1712-0020 digital input terminal acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The direct connection of 120 V DC signals is possible. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes.

 

Special features:

  • direct connection of 120 V signals
  • for DC voltage

Product status:

regular delivery

Product information

Technical dataEL1712-0020
Connection technology4-wire
Number of inputs2
Nominal voltage120 V DC
“0” signal voltage0…40 V
“1” signal voltage80…140 V
Input currenttyp. 3 mA
Input filtertyp. 3.0 ms
Distributed clocks
Current consumption power contactsload-dependent
Current consumption E-bustyp. 90 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresdirect connection of DC actuators
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1712-0020EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms
ES1712-0020EtherCAT Terminal, 2-channel digital input, 120 V DC, 3 ms, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use