![EL1004-0020 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, isolation voltage 2500 V DC](https://multimedia.beckhoff.com/media/el1004-0020__web_preview.png)
The EL1004-0020 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes.
Special features:
- input specification type 1/3
- no bouncing due to mechanical switches thanks to 3 ms input filter
- direct connection of four 2-wire sensors via additional +24 V connection points
- electrical isolation of 2500 V (functional isolation) between test voltage on the E-bus and field voltage
Product status:
regular delivery
Product information
Technical data | EL1004-0020 |
---|---|
Connection technology | 2-wire |
Specification | EN 61131-2, type 1/3 |
Number of inputs | 4 |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | -3…+5 V (EN 61131-2, type 3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Input filter | typ. 3.0 ms |
Distributed clocks | – |
Current consumption power contacts | typ. 2 mA + load |
Current consumption E-bus | typ. 90 mA |
Electrical isolation | 2500 V (E-bus/field potential) |
Configuration | no address or configuration setting |
Special features | Isolation voltage 2500 V DC (E-bus/field voltage) |
Weight | approx. 50 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use