DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1252-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, timestamp

Image similar, may contain optional accessories
EL1252-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, timestamp

EL1252-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, timestamp

Signal 1
Signal 2
Power contact
+5 V DC
Power contact 0 V
Power contact PE
Input 1
Input 2
+5 V DC
0 V
PE
EL1252-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, timestamp

EL1252-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, timestamp

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Distributed Clocks: the integrated time management system in EtherCAT

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Distributed Clocks: the integrated time management system in EtherCAT

The EL1252-0050 digital input terminal acquires the fast binary 5 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes. The signals are furnished with a time stamp that identifies the time of the last edge change with a resolution of 1 ns. With this XFC technology, signal characteristics can be traced exactly in time and correlated with the distributed clocks system-wide. With this technology, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required. The switching thresholds of the input circuit are based on the CMOS level: Signal voltage "0" < 0.8 V, signal voltage "1" > 2.4 V. The 5 V supply voltage can be generated by the EL9505 power supply terminal and fed into the power contacts.

 

Special features:

  • 5 V inputs
  • suitable for particularly fast signals due to very low input delay
  • synchronized operation through distributed clocks XFC technology possible
  • support of XFC technology timestamp

 

Product status:

regular delivery

Product information

Technical dataEL1252-0050
Connection technology4-wire
Number of inputs2
Nominal voltage5 V DC
“0” signal voltage< 0.8 V
“1” signal voltage> 2.4 V
Input currenttyp. 50 µA
Input filtertyp. < 1 µs
Oversampling/multi-timestamping factor
Resolution timestamp1 ns
Precision of timestamp in the terminal10 ns (+ input delay)
Internal sampling/execution10 ns (+ input delay)
Input delay TON/TOFF< 1 µs
Distributed clocksyes
Distributed clock precision<< 1 µs
Time resolution signal1 ns
Current consumption power contactstyp. 6 mA + load
Current consumption E-bustyp. 90 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image2 x input + 2 x 16 byte timestamp
Configurationno address or configuration setting
Special featurestimestamp, latch last edge
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use