DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

Image similar, may contain optional accessories
EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

Signal LED 1
Signal LED 3
Signal LED 2
Signal LED 4
Power contact
+24 V
Power contact 0 V
Input 1
Input 3
Input 2
0 V
0 V
Input 4
Top view 
Contact assembly 
EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

The EL1084 digital input terminal acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes.

 

Special features:

  • ground switching
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • direct connection of four 2-wire sensors via additional 0 V connection points

Product status:

regular delivery

Product information

Technical dataEL1084
Connection technology2-wire
Specificationground switching “0”: 18…30 V DC, “1”: 0…7 V DC, typ. 3 mA input current
Number of inputs4
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage18…30 V
“1” signal voltage0…7 V
Input currenttyp. 3 mA
Input filtertyp. 3.0 ms
Distributed clocks
Current consumption power contactstyp. 20 mA
Current consumption E-bustyp. 90 mA
Electrical isolation500 V (E-bus/field potential)
Configurationno address or configuration setting
Special features2-wire connection
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1084EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching
ES1084EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use