DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1808 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, 2-wire connection

Image similar, may contain optional accessories
EL1808 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, 2-wire connection

EL1808 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, 2-wire connection

Signal LEDs
1…8
Power contact
+24 V
Power contact 0 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
Top view 
Contact assembly 
EL1808 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, 2-wire connection

EL1808 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, 2-wire connection

The EL1808 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal contains eight channels, consisting of signal input and 24 V DC, whose signal state is indicated by LEDs. The power contacts are connected through. With the EL1808, the reference ground for all inputs is the 0 V power contact.

 

Special features:

  • input specification type 1/3
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • tool-free connection by direct plug-in technique for solid wire conductors
  • increased packing density with 16 connection points in the housing of a 12 mm terminal block

Product status:

regular delivery

Product information

Technical dataEL1808
Connection technology2-wire
SpecificationEN 61131-2, type 1/3
Number of inputs8
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filtertyp. 3.0 ms
Distributed clocks
Current consumption power contactstyp. 2 mA + load
Current consumption E-bustyp. 100 mA
Electrical isolation500 V (E-bus/field potential)
Configurationno address or configuration setting
Special featuresdirect plug-in technique, 2-wire connection
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable (see documentation)
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use