DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

Image similar, may contain optional accessories
ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

Signal LED 1
Error LED 1
Signal LED 3
Error LED 3
Signal LED 2
Error LED 2
Signal LED 4
Error LED 4
Power contact
+24 V EX
Power contact
0 V EX
Input 1
+UV1
+Uv3
Input 3
Input 2
+UV2
+UV4
Input 4
Top view 
ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

The system-integrated solution for explosion protection: PC-based control

The system-integrated solution for explosion protection: PC-based control

The ELX1054 digital input terminal acquires signals from NAMUR field devices according to EN 60947-5-6. The sensors are supplied with a voltage of 8.2 V and return a diagnosable current signal. In this way, a wire breakage or short-circuit can be detected in addition to the switching state. The LEDs indicate signal or any error states, channel by channel.

Using a DIP switch on the side, it is possible to select channel by channel whether a positive switching or negative switching sensor is to be connected. Thus, no changes to the PLC are required for the connection of both NAMUR break contacts or make contacts.

 

EtherCAT terminals of the ELX series must always be operated in conjunction with the ELX9560 power supply terminal. This terminal generates an electrically isolated output voltage (24 V EX) from the input voltage (24 V DC) for supplying the subsequent ELX terminals. If a new power supply is required, the combination of an ELX9410 and an ELX9560 can be used so that further ELX terminals can be added. The ELX terminal string must be terminated with one ELX9012 or two ELX9410.

Product status:

regular delivery

Product information

Technical dataELX1054
Technologydigital input
SpecificationNAMUR (IEC 60947-5-6)
Number of inputs4
Connection method2-wire
Open circuit voltagetyp. 8.2 V DC
“0” signal current≤ 1.2 mA
“1” signal current≥ 2.1 mA
Switching hysteresistyp. 200 µA
Short-circuit currenttyp. 7 mA
Fault detectionI ≤ 200 µA (cable break), I ≥ 6.3 mA (short circuit)
Max. switching frequencytyp. 5 kHz (duty factor 50 %)
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Current consumption power contactstyp. 15 mA + load
Current consumption E-bustyp. 70 mA
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus, CCC
Ex markingATEX:
  II 3(1)G Ex ec [ia Ga] IIC T4 Gc
  II (1)D [Ex ia Da] IIIC
  I (M1) [Ex ia Ma] I
IECEx:
  Ex ec [ia Ga] IIC T4 Gc
  [Ex ia Da] IIIC
  [Ex ia Ma] I
cFMus:
  AIS Class I, II, III, Division 1, Groups A thru G
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc
  [AEx ia Da] IIIC T4
Housing dataELX-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use