DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

Image similar, may contain optional accessories
EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

Signal LED 1
Error LED 1
Signal LED 2
Error LED 2
Power contact
+24 V
Power contact 0 V
Power contact PE
Input 1
+UV1
Input 2
+UV2
PE
Top view 
Contact assembly 
EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

The EL1052 digital input terminal acquires signals from NAMUR sensors according to IEC 60947-5-6. The sensors are supplied with a voltage of 8.2 V and return a diagnosable current signal. In this way, a wire breakage or short-circuit can be detected in addition to the switching state. The LEDs indicate signal or any error states, channel by channel.

 

The most widely used NAMUR sensors are proximity switches, which are used, for example, as limit switches in control valves. In principle, both normally open (NO) and normally closed (NC) contacts can be operated with the EL105x. Any inversion of the status bits must be taken into account.

Product status:

regular delivery

Product information

Technical dataEL1052
TechnologyNAMUR
Connection technology2-wire
SpecificationNAMUR DC switching amplifier (IEC 60947-5-6)
Signal typebinary, current input for NAMUR sensors
Number of inputs2
Open circuit voltagetyp. 8.2 V DC
“0” signal current≤ 1.2 mA
“1” signal current≥ 2.1 mA
Switching hysteresistyp. 350 µA
Short-circuit currenttyp. 7.8 mA
Fault detectionI ≤ 200 µA (cable break), I ≥ 7.0 mA (short circuit)
Max. switching frequency5 kHz (duty factor 50 %)
Internal resistanceaccording to I/V curve IEC 60947-5-6
Distributed clocks
Supply voltage electronics24 V DC (via power contacts)
Current consumption power contactstyp. 20 mA + load
Current consumption E-bustyp. 40 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresintegrated reverse polarity protection
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1052EtherCAT Terminal, 2-channel digital input, NAMUR
ES1052EtherCAT Terminal, 2-channel digital input, NAMUR, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use