DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

Image similar, may contain optional accessories
EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

Signal LED 1
Signal LED 3
Signal LED 2
Signal LED 4
Power contact
+24 V
Power contact 0 V
Input 1
Input 3
Input 2
+24 V
0 V
Input 4
Top view 
Contact assembly 
EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

The EL1114 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes.

 

Special features:

  • input specification type 1/3
  • low delay due to fast 10 µs input filter
  • usable, for example, for inductive or capacitive sensors
  • +24 V and 0 V sensor supply connections

Product status:

regular delivery

Product information

Technical dataEL1114
Connection technology2-/3-wire
SpecificationEN 61131-2, type 1/3
Number of inputs4
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filtertyp. 10 µs
Distributed clocks
Current consumption power contactstyp. 2 mA + load
Current consumption E-bustyp. 90 mA
Electrical isolation500 V (E-bus/field potential)
Configurationno address or configuration setting
Special features4 inputs for 2- and 3-wire connection
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1114EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection
ES1114EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use